![](https://cdn2.webdamdb.com/1280_cxUauUQ6z2c3.jpg?1604981218)
PlugTail® Connectors, Right Angle, Stranded, 25-in
PTRA6STRB25
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Connectors, Right Angle, Stranded, 25-inch
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
- Large brass contacts snugly terminate on device blade terminals.
- Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
- Available in any wire length up to 25 inches, use Configurable Solutions to order.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
- Temperature Rise: Maximum 30°C temperature rise at full-rated current after 50 cycles of overload at 150% of rated current with direct current. Operating Temperature: Maximum continuous +60°C, minimum -40°C without impact
- PlugTail™ Connector: #12 AWG, THHN, copper conductor, 6" leads, stripped, stranded, for use with PlugTail Receptacles only
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007044577 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | cULus UL498 |
Dimensions
Product Length US | 25.0 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Dielectric Strength | Withstands 2000V minimum | ||
Number of Wires | 3 | ||
Temperature Rating | -40° - 60° C | ||
Number of Poles | Double Pole | ||
Wire Size | 12 AWG | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Cutsheet
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1