Discontinued - Specification Grade Quad
420GRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Quad Receptacle 20A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Rugged nylon face and body withstands impacts and hard use.
- Built-in wire stripping gauge.
- Outward-facing ground terminals make handling up to four straight or angled plugs easy and convenient.
- Heavy-duty, phosphor bronze contacts.
- Shielding walls guard against live-circuit-to-ground shorts.
- Split circuit break-off tabs.
- UL and CSA listed.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007496314 | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | UL 498, 1449 |
Dimensions
Product Width US | 4.5 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File NumberĀ | 16063 |
Technical Information
Phase | Three | ||
Number of Wires | 3 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 12 AWG | ||
Voltage | 125.0 V |
Resources
Cutsheet
Instruction Sheet
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Suggest me the metal surface box (Catalogue #) for installing 420I Quad receptacle. If surface box belong to Legarnd family that will be good.
Our 2 Gang surface mount metal box is WPB232 and you would need the adapter plate(Cat. No. 4AP) to mount the Quad receptacle.
The Pass & Seymour Quad Receptacle is UL-listed to mount on a standard single wallbox without an adaptor plate. However, you may use the Pass & Seymour Cat. No. 4AP Adaptor Plate in all applications for a more decorative look. This adaptor is sold separately.
The Quad Receptacle also fits:
• Metallic and plastic boxes
• Octagon concrete ring
• 4 inch octagon box
• 4 inch square surface, flush-mounted
• 4 inch square with plaster ring
• 2 gang box*
• 4-11/16 inch square box*
Date published: 2022-04-13
Bazaarvoice SAP Hybris Integration Version 2.8.1