PlugTail® 15A 125V Spec-Grade Tamper-Resistant Decorator Duplex Receptacle, Brown
PTTR26262
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Tamper-Resistant Decorator Spec Grade Receptacle, 15A, 125V
PlugTail® devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- .036 inch thick, brass, triple-wipe power contacts for lasting retention.
- No exposed terminals create a finger safe application before, during, and after installation.
- Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
- Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
- Crimped and welded contacts.
- Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
- Pre-wired with one welded pre-stripped wire lead to facilitate switched receptacle circuit applications.
- Auto-ground clip assures positive ground.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
UPC Number | 785007001525 | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Outlet Type | Commercial, Indoor, Tamper-Resistant | ||
Application Sector | Residential/Commercial | ||
Standard | UL 498 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 1.5 in | ||
Product Depth US | 0.875 in | ||
Product Height US | 2.75 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Phase | Three | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125.0 V |
Resources
Cutsheet
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this PTTR26262 model feature "invisi-shutters"?
Thank you for your inquiry. The PTTR26262 includes the following feature: "Dual mechanical shutter system to help prevent insertion of foreign objects".
Best Regards,
Technical Support
Date published: 2024-04-04
Are the wire plugs included with outlets or sold separately?
The Plugtail connectors are sold separate seeing you have different options available as far as wire type and length.
Date published: 2022-06-18
Bazaarvoice SAP Hybris Integration Version 2.8.1