![](https://cdn2.webdamdb.com/1280_ED9m2Sqtcb06.jpg?1604981332)
PlugTail® 15A 125V Spec-Grade Tamper-Resistant Split Circuit Decorator Duplex Receptacle, Ivory
PTTR26262SCI
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Split Circuit Tamper-Resistant Decorator Spec Grade Receptacle, 15A, 125V
PlugTail® devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- .036 inch thick, brass, triple-wipe power contacts for lasting retention.
- No exposed terminals create a finger safe application before, during, and after installation.
- Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
- Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
- Crimped and welded contacts.
- Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
- Pre-wired with one welded pre-stripped wire lead to facilitate switched receptacle circuit applications.
- Auto-ground clip assures positive ground.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
UPC Number | 785007001648 | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Outlet Type | Commercial, Indoor, Tamper-Resistant | ||
Application Sector | Residential/Commercial | ||
Standard | UL 498 | ||
Type | Outlet |
Dimensions
Product Width US | 1.5 in | ||
Product Depth US | 0.875 in | ||
Product Height US | 2.75 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Is Tamper-Resistant | Yes | ||
Phase | Three | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
Voltage | 125.0 V |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this device rated to handle different circuits on each receptacle that are of different phases? I.e. top receptacle is cir 1, phase A and bottom receptacle is cir 3, phase B. Utilization voltage is only 120 but the potential on the yolk is 208 or 240.
This device is only rated for 15 amps 125 volts one phase. You can utilized the pre-stripped lead for split circuit applications but only for what the device is rated for.
Date published: 2018-09-04
Bazaarvoice SAP Hybris Integration Version 2.8.1