text.skipToContent text.skipToNavigation

PlugTail® 15A 125V Spec-Grade Tamper-Resistant Split Circuit Decorator Duplex Receptacle, White

PTTR26262SCW Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail® Split Circuit Tamper-Resistant Decorator Spec Grade Receptacle, 15A, 125V PlugTail® devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • .036 inch thick, brass, triple-wipe power contacts for lasting retention.
  • No exposed terminals create a finger safe application before, during, and after installation.
  • Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
  • Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
  • Crimped and welded contacts.
  • Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
  • Pre-wired with one welded pre-stripped wire lead to facilitate switched receptacle circuit applications.
  • Auto-ground clip assures positive ground.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
UPC Number 785007001785
Country Of Origin Mexico
Number of Receptacles 2
Outlet Type Commercial, Indoor, Tamper-Resistant
Application Sector Residential/Commercial
Standard UL 498
Type Outlet
Dimensions
Product Width US 1.5 in
Product Depth US 0.875 in
Product Height US 2.75 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this device rated to handle different circuits on each receptacle that are of different phases? I.e. top receptacle is cir 1, phase A and bottom receptacle is cir 3, phase B. Utilization voltage is only 120 but the potential on the yolk is 208 or 240. 

Asked by: Doug
This device is only rated for 15 amps 125 volts one phase. You can utilized the pre-stripped lead for split circuit applications but only for what the device is rated for.
Answered by: Legrand Techincal Support
Date published: 2018-09-04
  • y_2024, m_6, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PTTR26262SCW, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT