text.skipToContent text.skipToNavigation

Despard Toggle Switch Screw Terminal, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 50ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Special Purpose Devices - Despard Toggle Switch Screw Terminal, Single-Pole 15A 120/277V
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials
  • Durability
  • Time-tested Design
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
UPC Number 785007310115
Country Of Origin Mexico
Application Sector Industrial
Standard UL20
Dimensions
Product Width US 0.91 in
Product Depth US 1.65 in
Product Height US 1.68 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Wires 3
Amperage 15 A
Number of Poles Single Pole
Wire Size 14 - 0 AWG
Voltage 120.0 V

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Why are these switches so hard to find, are they being phased out?

Asked by: Joseph
I can not find a Despard "push-in wire" quick connect switch anywhere to replace my 3 stacked toggle switchs in my bathroom for controling the light, exhaust fan and heater. My goal was to replace exactky what I had to avoid the confusion of wiring.
Answered by: C. Bishop
Date published: 2024-04-20

Can these switches be use for low voltage?

Asked by: Bobby
No this is a line voltage switch.
Answered by: Tier 1 Tech Support
Date published: 2022-02-17

What is part number for the bracket that hold the ACD1?

Asked by: Anonymous
The vertical hold bracket is part number 347 and the horizontal hold bracket is 348.
Answered by: Legrand Technical Support
Date published: 2023-01-13

Does despard make a double pole single throw switch?

Asked by: dmcclemmon
Despard does not have a 2pole switch available.
Answered by: Legrand Technical Support
Date published: 2020-06-11

does the switch provide amall holes to push the wires in or are screw terminals required?

Asked by: Steve
The Despard Toggle switches have terminal screws for connecting the electrical wires.
Answered by: Legrand Technical Support
Date published: 2020-03-09

You did not answer my question on the back plate and the indicator light

Asked by: Jerry
Hello, We do no offer a lighted back plate or indicator light for the DesPard switches. Hope this helps, Have a great day.
Answered by: Legrand Techincal Support
Date published: 2019-05-31

Is their a 3 port wall plate, Indacator light and back plate for the DesPard series

Asked by: Jerry
We do have a 3 port Desard strap, The model number is 348 https://www.legrand.us/passandseymour/special-purpose-devices/despard/mounting-straps/348.aspx
Answered by: Legrand Technical Support
Date published: 2020-03-09
  • y_2024, m_7, d_22, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_ACD1I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT