text.skipToContent text.skipToNavigation

Despard Toggle Switch Screw Terminal 3-Way 20A, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Special Purpose Devices - Despard Toggle Switch Screw Terminal, 3-Way20A 120/277V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials
  • Durability
  • Time-tested Design
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
UPC Number 785007320312
Country Of Origin Mexico
Dimensions
Product Width US 0.91 in
Product Depth US 1.15 in
Product Height US 1.68 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Amperage 20 A

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;