text.skipToContent text.skipToNavigation

Despard Toggle Switch Screw Terminal 3-Way, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Special Purpose Devices - Despard Toggle Switch Screw Terminal, 3-Way15A 120/277V
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials
  • Durability
  • Time-tested Design
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
UPC Number 785007310313
Country Of Origin Mexico
Application Sector Commercial
Standard UL 20
Dimensions
Product Width US 0.91 in
Product Depth US 1.65 in
Product Height US 1.68 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Wires 3
Amperage 15 A
Number of Poles Single Pole
Wire Size 14 - 10 AWG
Voltage 120.0 V

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;