![](https://cdn2.webdamdb.com/1280_EK9YNLCfiWv7.jpg?1604981117)
PlugTail® Hospital Grade Extra Heavy Duty Surge Protective Duplex Receptacle, Brown
PT8300SP
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail information, visit our PlugTail Headquarters.
Application Sector
Residential/Commercial
- Commercial
- Residential/Commercial
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- .036 inch thick, brass, triple-wipe power contacts for lasting retention.
- Plated steel wrap strap design for maximum durability and corrosion resistance.
- No exposed terminals create a finger safe application before, during, and after installation.
- Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
- Crimped and welded contacts.
- Ultrasonically welded polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
- Large brass contacts snugly terminate on device blade terminals.
- Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
UPC Number | 785007019858 | ||
Country Of Origin | China | ||
Application Sector | Residential/Commercial | ||
Standard | CSA Listed, cUL, UL Listed, RoHS, FSUL |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Phase | Single | ||
Frequency Rating | 60 Hz | ||
Connection | Built-in Connector | ||
Class | IG | ||
Amperage | 20 A | ||
Type of Indicators | LED, Audible Alarm | ||
Voltage | 125.0 V | ||
Environmental Conditions | UL94 V2 |
Resources
Instruction Sheet
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1