![](https://cdn2.webdamdb.com/1280_6oXoqMqusQJ2.jpg?1604981022)
Discontinued - Specification Grade TVSS Quad Receptacle, Blue
420BLSP
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
TVSS Specification GradeQuad Receptacle, 20A 125V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Rugged nylon face and body withstands impacts and hard use.
- Built-in wire stripping gauge.
- Outward-facing ground terminals make handling up to four straight or angled plugs easy and convenient.
- Heavy-duty, phosphor bronze contacts.
- Shielding walls guard against live-circuit-to-ground shorts.
- Split circuit break-off tabs.
- UL and CSA listed.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Blue | ||
UPC Number | 785007496307 | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | UL1449, UL498: ANSI/EEE C62.41 (Formerly IEEE 587), ANSI/IEEE C62.45 Installation Categories “A” (Ring Wave) “B” (Unidirectional Impulse). |
Technical Information
Number of Wires | 3 | ||
Temperature Rating | -40° - 65° C | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 12 AWG | ||
Environmental Conditions | Flammability: UL94 V2 and UL94-5 VA |
Resources
Cutsheet
Instruction Sheet
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1