text.skipToContent text.skipToNavigation

Tamper-Resistant Extra Heavy Duty Surge Protective Duplex Receptacle, Blue

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Tamper-Resistant Extra Heavy-Duty Surge ProtectiveDuplexReceptacle offers increased transient protection, reliability and protection notification (Audible Alarm with LED Indicator). Back and Side Wire, 15amp 125volt, White.For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
Color Blue
Application Sector Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dual mechanical shutter system to help prevent insertion of foreign objects.
  • Auto-ground clip assures positive ground.
  • Backed-out tri-drive brass terminal screws for faster installation.
  • Internal screw-pressure-plate back and side wire capability.
  • Two back wire holes for additional wiring flexibility.
  • Corrosion-resistant plated steel strap is locked in to face and back body to resist pulling away from the face/body assembly.
  • .032 inch thick brass triple-wipe power contacts.
  • Two drive screws anchor steel strap to back body and face where abrupt removal torque is greatest.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007020694
Country Of Origin China
Application Sector Residential/Commercial
Dimensions
Product Width US 1.7 in
Product Depth US 1.4 in
Product Height US 2.75 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Phase Single
Frequency Rating 60 Hz
Connection Side & Back Wire
Class IG
Amperage 15 A
Type of Indicators LED, Audible Alarm
Voltage 125.0 V
Environmental Conditions UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;