15A 347V Specification Grade Decorator Switch, White
2601347W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Specification Grade Decorator Switch Single-Pole, Back and Side-Wire, Canadian Decorator Switch, 15A, 347V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant polycarb back body and frame.
- Cushioned thermoplastic paddle assures smooth, quiet, long term operation.
- Unique single rocking butterfly contact provides long term consistent performance with significantly fewer moving parts.
- Internal screw-pressure-plate back and side wire capability for easy installation with #14 - #10 stranded or solid copper/copper clad wire.
- Terminals made of high conductivity brass and serrated for maximum wire gripping.
- Silver alloy contacts integrally formed to the butterfly actuator assures reliable performance.
- Integral auto-ground clip for positive ground to metal boxes.
- Tri-drive ground, terminal, and mounting screws.
- All terminal screws backed out, ready-to-install.
- For covering patents, see
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 785007260021 | ||
Country Of Origin | Mexico | ||
Features | Decorator Style | ||
Switch Type | Paddle | ||
Application Sector | Industrial | ||
Standard | UL 20 | ||
Type | Switch |
Dimensions
Product Width US | 1.3 in | ||
Product Depth US | 1.06 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes | ||
CSA File Number | 17446 |
Technical Information
Operating Temperature Min | -4 °F | ||
Contact Rating | 15amp, 347vac | ||
Operating Temperature Max | 140 °F | ||
Amperage | 15 A | ||
Wire Size | #14 - #10 AWG | ||
Operating Temperature | -4°-140°F (-20°-60°C) | ||
Voltage | 347.0 V |
Resources
Cutsheet
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1