![](https://cdn2.webdamdb.com/1280_ABMtDDTbl3v3.jpg?1604981443)
15A 120V/277V Specification Grade Decorator Switch, Gray
2601GRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Pole, Back and Side-Wire, Decorator Switch, 15A, 120/277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant polycarb back body and frame.
- Cushioned thermoplastic paddle assures smooth, quiet, long term operation.
- Unique single rocking butterfly contact provides long term consistent performance with significantly fewer moving parts.
- Internal screw-pressure-plate back and side wire capability for easy installation with #14 - #10 stranded or solid copper/copper clad wire.
- Terminals made of high conductivity brass and serrated for maximum wire gripping.
- Silver alloy contacts integrally formed to the butterfly actuator assures reliable performance.
- Integral auto-ground clip for positive ground to metal boxes.
- Tri-drive ground, terminal, and mounting screws.
- All terminal screws backed out, ready-to-install.
- For covering patents, see
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007539028 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 20 |
Dimensions
Product Width US | 1.3 in | ||
Product Depth US | 1.03 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus ListedĀ | Yes | ||
CSA File NumberĀ | 17446 |
Technical Information
Contact Rating | 15Amp, 120/277Vac | ||
Amperage | 15 A | ||
Wattage | 1 W |
Resources
BIM Models
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Puedo usar la placa RWP26W para el switch 2621W?
Yes, the RWP26W can be used with the RWP26W
---
Sí, el RWP26W se puede usar con el RWP26W
Date published: 2023-06-12
Bazaarvoice SAP Hybris Integration Version 2.8.1