text.skipToContent text.skipToNavigation

15A 120V/277V Specification Grade Decorator Switch, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Pole, Back and Side-Wire, Decorator Switch, 15A, 120/277V
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant polycarb back body and frame.
  • Cushioned thermoplastic paddle assures smooth, quiet, long term operation.
  • Unique single rocking butterfly contact provides long term consistent performance with significantly fewer moving parts.
  • Internal screw-pressure-plate back and side wire capability for easy installation with #14 - #10 stranded or solid copper/copper clad wire.
  • Terminals made of high conductivity brass and serrated for maximum wire gripping.
  • Silver alloy contacts integrally formed to the butterfly actuator assures reliable performance.
  • Integral auto-ground clip for positive ground to metal boxes.
  • Tri-drive ground, terminal, and mounting screws.
  • All terminal screws backed out, ready-to-install.
  • For covering patents, see

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
Finish Matte
UPC Number 785007539035
Country Of Origin Mexico
Features Decorator Style
Switch Type Paddle
Application Sector Industrial
Standard UL 20
Type Switch
Dimensions
Product Width US 1.3 in
Product Depth US 1.03 in
Product Height US 4.2 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
CSA File Number  17446
Technical Information
Operating Temperature Min -4 °F
Contact Rating 15Amp, 120/277Vac
Operating Temperature Max 140 °F
Amperage 15 A
Wire Size #14 - #10 AWG
Operating Temperature -4°-140°F (-20°-60°C)
Voltage 120/277 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Puedo usar la placa RWP26W para el switch 2621W?

Asked by: Jose Guardado
Yes, the RWP26W can be used with the RWP26W --- Sí, el RWP26W se puede usar con el RWP26W
Answered by: Wiremold Tech Support
Date published: 2023-06-12
  • y_2024, m_10, d_1, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_2601I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT