20A 120V/277V Specification Grade 3-Way Decorator Paddle Switch, Ivory
2623I
Pass and Seymour
Specification Grade Decorator Switch is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
3-way, Back and Side-Wire, Decorator Switch, 20A, 120/277V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant polycarb back body and frame.
- Cushioned thermoplastic paddle assures smooth, quiet, long term operation.
- Unique single rocking butterfly contact provides long term consistent performance with significantly fewer moving parts.
- Internal screw-pressure-plate back and side wire capability for easy installation with #14 - #10 stranded or solid copper/copper clad wire.
- Terminals made of high conductivity brass and serrated for maximum wire gripping.
- Silver alloy contacts integrally formed to the butterfly actuator assures reliable performance.
- Integral auto-ground clip for positive ground to metal boxes.
- Tri-drive ground, terminal, and mounting screws.
- All terminal screws backed out, ready-to-install.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Finish | Matte | ||
UPC Number | 785007539530 | ||
Country Of Origin | Mexico | ||
Features | Decorator Style | ||
Switch Type | Paddle | ||
Application Sector | Industrial | ||
Standard | UL 20 | ||
Type | Decorator, Switch |
Dimensions
Product Width US | 1.3 in | ||
Product Depth US | 1.06 in | ||
Product Height US | 4.2 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes | ||
CSA File Number | 17446 |
Technical Information
Operating Temperature Min | -4 °F | ||
Operating Temperature Max | 140 °F | ||
Amperage | 20 A | ||
Wire Size | #14 - #10 AWG | ||
Operating Temperature | -4°-140°F (-20°-60°C) | ||
Voltage | 120/277 V |
Resources
BIM Models
Supporting Document
Guide Form Specifications
Reviews
Rated 1 out of
5
by
Casimir sienkiewicz from
These are junk, they fail fast in normal use
I have installed these switches throughout my shop. They are labeled commercial, which I would understand to take more cycles the residential. Unfortunately they fail at a high frequency. Built this building new 4 years ago and the switches get turned on/off once per day 5 days a week. At least half have failed once. The environment is relatively clean [not a foundry or super dusty]
Date published: 2023-03-12
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
So I'm using this in a 2 pole configuration and there is no wiring diagram to help me.
Hello Matt,
Please give us a call for further assistance with your request.
Pass & Seymour Technical Support
Phone: 8449573783
Mon - Fri: 8am - 6pm EST (excluding holidays)
Best Regards,
Technical Support
Date published: 2023-12-10
Bazaarvoice SAP Hybris Integration Version 2.8.1