text.skipToContent text.skipToNavigation

20A 120V Specification Grade 4-Way Illuminated Decorator Paddle Switch (Lighted When Off), White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

4-way, Back and Side-Wire, Illuminated Decorator Switch, 20A, 120 volts
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant polycarb back body and frame.
  • Cushioned thermoplastic paddle assures smooth, quiet, long term operation.
  • Unique single rocking butterfly contact provides long term consistent performance with significantly fewer moving parts.
  • Internal screw-pressure-plate back and side wire capability for easy installation with #14 - #10 stranded or solid copper/copper clad wire.
  • Terminals made of high conductivity brass and serrated for maximum wire gripping.
  • Silver alloy contacts integrally formed to the butterfly actuator assures reliable performance.
  • Integral auto-ground clip for positive ground to metal boxes.
  • Tri-drive ground, terminal, and mounting screws.
  • All terminal screws backed out, ready-to-install.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
UPC Number 785007859195
Country Of Origin Mexico
Features Decorator Style
Switch Type Paddle
Application Sector Commercial, Residential
Standard UL 20
Type Decorator, Switch
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Operating Temperature Min -4 °F
Contact Rating 20Amp, 120Vac
Operating Temperature Max 140 °F
Amperage 20 A
Number of Poles 4-Way
Wire Size #14 - #10 AWG
Indoor/Outdoor Indoor
Mounting Type Box
Operating Temperature -4°-140°F (-20°-60°C)
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What color is the light contained inside the paddle of the decorator paddle switch? My product is: TM870WSLCCC5WP.

Asked by: Kent McLeean
Hello Kent, The locator light within the TM870WSL is white. Best Regards, Technical Support
Answered by: Justin
Date published: 2023-01-24
  • y_2024, m_9, d_30, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_2628W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT