text.skipToContent text.skipToNavigation

Specification Grade Decorator Combination Switch, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Decorator Combo Switch
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant polycarb back body and frame.
  • Cushioned thermoplastic paddle assures smooth, quiet, long term operation.
  • Unique single rocking butterfly contact provides long term consistent performance with significantly fewer moving parts.
  • Internal screw-pressure-plate back and side wire capability for easy installation with #14 - #10 stranded or solid copper/copper clad wire.
  • Terminals made of high conductivity brass and serrated for maximum wire gripping.
  • Silver alloy contacts integrally formed to the butterfly actuator assures reliable performance.
  • Integral auto-ground clip for positive ground to metal boxes.
  • Tri-drive ground, terminal, and mounting screws.
  • All terminal screws backed out, ready-to-install.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
UPC Number 785007305869
Country Of Origin China
Application Sector Commercial
Standard cULus UL20
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Contact Configuration N-O
Operating Cycles 50000
Connection Back and side wire
Contact Rating 20 Amp, 277 VAC
Amperage 20 A
Action (3) SP
Number of Poles Single Pole
Voltage 277.0 V
Environmental Conditions Flammability: UL94 V2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

do you make a decora switch sp dt?

Asked by: jeff01
The TM811DTMOW is SP/DT momentary contact switch and TM811DTMAW is SP/DT maintained contact switch.
Answered by: Legrand Technical Support
Date published: 2022-03-18

Good morning. I’m looking for a 3 pole single throw decora light switch. Thanks. 

Asked by: Jerru
The split circuit only allows for 2 HOT wires to be connected to our combination switches.
Answered by: Legrand Technical Support
Date published: 2020-02-04
  • y_2024, m_6, d_30, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PS811120LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT