Specification Grade Decorator Combination Switch, White
PS811120W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Decorator Combo Switch
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Impact-resistant polycarb back body and frame.
- Cushioned thermoplastic paddle assures smooth, quiet, long term operation.
- Unique single rocking butterfly contact provides long term consistent performance with significantly fewer moving parts.
- Internal screw-pressure-plate back and side wire capability for easy installation with #14 - #10 stranded or solid copper/copper clad wire.
- Terminals made of high conductivity brass and serrated for maximum wire gripping.
- Silver alloy contacts integrally formed to the butterfly actuator assures reliable performance.
- Integral auto-ground clip for positive ground to metal boxes.
- Tri-drive ground, terminal, and mounting screws.
- All terminal screws backed out, ready-to-install.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
UPC Number | 785007305913 | ||
Country Of Origin | China | ||
Application Sector | Commercial | ||
Standard | cULus UL20 |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Contact Configuration | N-O | ||
Operating Cycles | 50000 | ||
Connection | Back and side wire | ||
Contact Rating | 20 Amp, 277 VAC | ||
Amperage | 20 A | ||
Action | (3) SP | ||
Number of Poles | Single Pole | ||
Voltage | 277.0 V | ||
Environmental Conditions | Flammability: UL94 V2 |
Resources
Supporting Document
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
do you make a decora switch sp dt?
The TM811DTMOW is SP/DT momentary contact switch and TM811DTMAW is SP/DT maintained contact switch.
Date published: 2022-03-18
Good morning. I’m looking for a 3 pole single throw decora light switch. Thanks.
The split circuit only allows for 2 HOT wires to be connected to our combination switches.
Date published: 2020-02-04
Bazaarvoice SAP Hybris Integration Version 2.8.1