![](https://cdn2.webdamdb.com/1280_o7y6ChZVfu67.jpg?1605049881)
PlugTail® Single Pole 15A Decorator Switch, Brown
PT2601
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Single-Pole 15A Decorator Switch
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
UPC Number | 785007000894 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | cULus, WS8996 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Contact Rating | 15Amp, 120/277Vac | ||
Amperage | 15 A | ||
Wattage | 1 W | ||
Voltage | 120.0 V |
Resources
Supporting Document
BIM Models
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1