![Three-Way 15 Amp Decorator Switch](https://cdn2.webdamdb.com/1280_wenEFEMwRBV6.jpg?1615403113)
![](https://cdn2.webdamdb.com/1280_YYWvCzYe3761.jpg?1605049880)
PlugTail® Three-Way 15A Decorator Switch, Gray
PT2603GRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® 3-way 15A Decorator Switch
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007000924 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 20 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Contact Configuration | 15amp/120-277vac | ||
Actuator | Toggle | ||
Contact Rating | 5x2x1.8 | ||
Amperage | 15 A | ||
Action | TP | ||
Number of Poles | 3-Way | ||
Voltage | 120.0 V |
Resources
Supporting Document
BIM Models
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1