![](https://cdn2.webdamdb.com/1280_o7y6ChZVfu67.jpg?1605049881)
PlugTail® Single Pole 20A Decorator Switch, Brown
PT2621
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Single-Pole 20A Decorator Switch
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ground wire pre-mounted to the box
- Mud ring factory installed
- 4'' square x 1 1/2'' or 2 1/8'' metal boxes
- PlugTail Right Angle Connectors with 12 AWG copper pigtails
- All Double Gang Kits contain two right angle PlugTail connectors
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
UPC Number | 785007000610 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL 20 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Contact Rating | 20Amp, 120/277Vac | ||
Amperage | 20 A | ||
Wattage | 1 W | ||
Voltage | 120.0 V |
Resources
Supporting Document
BIM Models
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1