text.skipToContent text.skipToNavigation

PlugTail® Single Pole 20A Decorator Switch, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

PlugTail® Single-Pole 20A Decorator Switch
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ground wire pre-mounted to the box
  • Mud ring factory installed
  • 4'' square x 1 1/2'' or 2 1/8'' metal boxes
  • PlugTail Right Angle Connectors with 12 AWG copper pigtails
  • All Double Gang Kits contain two right angle PlugTail connectors
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
UPC Number 785007001006
Country Of Origin Mexico
Application Sector Commercial
Standard UL 20
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Contact Rating 20Amp, 120/277Vac
Amperage 20 A
Wattage 1 W
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;