![](https://cdn2.webdamdb.com/1280_o7y6ChZVfu67.jpg?1605049881)
PlugTail® Three-Way 20A Decorator Switch, Brown
PT2623
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® 3-way 20A Decorator Switch
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
UPC Number | 785007000917 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL 20 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Contact Rating | 20Amp, 120/277Vac | ||
Amperage | 20 A | ||
Wattage | 3 W | ||
Voltage | 120.0 V |
Resources
Supporting Document
BIM Models
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1