![](https://cdn2.webdamdb.com/1280_o3MNp9uUkOl0.jpg?1604981618)
PlugTail® Single Pole Illuminated Decorator Switch 20 amp, Ivory
PT2625I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® Single-Pole Illuminated Decorator Switch 20A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part Number | 2625I | ||
Color | Ivory | ||
UPC Number | 785007001228 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 20 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Contact Configuration | 20amp/120vac | ||
Actuator | Rocker | ||
Contact Rating | 5x2x1.8 | ||
Amperage | 20 A | ||
Action | SP | ||
Number of Poles | Single Pole | ||
Voltage | 120.0 V |
Resources
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1