![](https://cdn2.webdamdb.com/1280_MyW4pVOYfM81.jpg?1604981638)
PlugTail® Three-Way Illuminated Decorator Switch 20A, White
PT2626W
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
PlugTail® 3-way Illuminated Decorator Switch 20A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
UPC Number | 785007000658 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL 20 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Contact Rating | 120vac, 20amp | ||
Amperage | 20 A | ||
Wattage | 3 W | ||
Voltage | 120.0 V |
Resources
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1