text.skipToContent text.skipToNavigation

Industrial Extra Heavy Duty Specification Grade Switch, Clear

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

1-Pole Lighted Switch, Back and Side-Wire, 20A 120/277V
Color Clear
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • One-piece toggle molded from chemical-,impact-,and heat-resistant thermoplastic.
  • Impact- and chemical-resistant cover.
  • Glass-reinforced, chemical-resistant thermoplastic back body for durability, strength, and resistance to harsh cleaners.
  • One-piece nickel-plated brass strap for superior corrosion-resistance.
  • Auto-ground clip assures positive ground.
  • Cam control and spring actuator for positive ''makes and breaks.''
  • Heavy-duty bumpers for quiet, smooth operation.
  • Locking support provides resistance to face and back body separation.
  • Oversized silver-alloy contacts for long life and better heat dissipation.
  • Side and external screw-pressure-plate back wire with #14 - #10 AWG copper or copper-clad wire.
  • Heavy-duty, brass alloy, one-piece contact arm virtually eliminates contact bounce.
  • Grounding terminal is standard with screw-pressure plate back wire.
  • Shallow design for easier installation.
  • For covering patents, see www.legrand.us/patents.
  • For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.

Specifications

General Info
Product Line Pass & Seymour
Color Clear
Finish Matte
UPC Number 785007195736
Country Of Origin Mexico
Application Sector Industrial
Standard UL 20
Dimensions
Product Width US 1.32 in
Product Depth US 1.073 in
Product Height US 3.281 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  140597
cULus Listed  Yes
Technical Information
Amperage 20 A
Number of Poles Single Pole
Wire Size #14 - #10 AWG
Wattage 1 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;