Industrial Extra Heavy Duty Specification Grade Switch, Lighted When On, Back and Side Wire, Red
PS20AC3RPL7
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
3-Way Pilot Lighted Switch, Back and Side-Wire, 20A 120 Volt
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- External screw-pressure-plate back and side wired. Accepts #14 - #10 AWG copper or copper-clad conductors.
- Heavy-gauge one-piece copper alloy contact arm virtually eliminates contact bounce.
- Cam controls fast ''make'' and positive ''break'' to minimize arcing.
- Heavy-duty bumper pads for quiet operation.
- High strength thermoplastic polycarbonate toggle.
- Back body made of glass-reinforced nylon.
- Locking support provides resistance to face and back body separation.
- Oversized silver alloy contacts for long life and better heat dissipation.
- Grounding terminal is standard.
- Shallow design for ease of installation.
- Strap nickel-plated steel with integral ground.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Red | ||
Finish | Matte | ||
UPC Number | 785007195927 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 20 |
Dimensions
Product Width US | 1.25 in | ||
Product Depth US | 1.09 in | ||
Product Height US | 4.195 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Number of Poles | 3-Way | ||
Wire Size | #14 - #10 AWG | ||
Wattage | 3 W |
Resources
BIM Models
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Chris · 4 days ago Looking for pilot light that has a Neutral L1 and M1 and M2 Legrand Technical Support · 2 days ago We do not have that type of Pilot Lighted switch available. How can that be ? I am trying to replace of your switches!
What is model number please?
Date published: 2020-06-17
Looking for pilot light that has a Neutral L1 and M1 and M2
We do not have that type of Pilot Lighted switch available.
Date published: 2020-06-14
looking for a pilot light switch when on that does not require a neutral
Hello,
All of our pilots lights require a neutral.
Hope this helps,
Have a great day
Date published: 2019-02-22
Bazaarvoice SAP Hybris Integration Version 2.8.1