Extra Heavy Duty Spec. Grade and Security Switches
PS20AC4KL
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
4-Way Key Lock Back and Side-Wire 20A 120/277V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Back and side wired. Accepts #14 - #10 AWG. Operated by cam lock for maximum security in critical areas. Recommended for tamper-proof installation in schools, public housing, trailer parks, freight yards, etc. Uses same key as Cat.# 4600 cast enclosure. Key can be removed in both positions.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Finish | Matte | ||
UPC Number | 785007195682 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 20 | ||
Type | Switch |
Dimensions
Product Width US | 1.25 in | ||
Product Depth US | 1.09 in | ||
Product Height US | 4.195 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Technical Information
Amperage | 20 A | ||
Number of Poles | 4-Way | ||
Wire Size | #14 - #10 AWG | ||
Wattage | 4 W | ||
Voltage | 120.0 V |
Resources
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1