PlugTail® Specification Grade Illuminated 20A Toggle Switch, Ivory
PT20AC1ISL
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Pole Illuminated Toggle Switch, 20A 120/277VFor detailed PlugTail information, visit our PlugTail Headquarters.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- One-piece nickel-plated mounting strap for superior corrosion resistance
- Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections.
- Large brass contacts snugly terminate on device blade terminals. Audible snapping latch assures connection, allows release.
- Polycarbonate connector housing secures terminations and conductors in a UL Listed, finger safe housing.
- Pre-stripped connector leads fasten to conductors, easier than standard pigtails.
- No exposed terminals create a finger safe application before, during, and after installation.
- Glass-reinforced nylon back body for durability and strength.
- Heavy-duty bumpers for quiet, smooth operation.
- Shallow design for easier installation.
- Auto-ground clip assures positive ground.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
UPC Number | 785007108583 | ||
Country Of Origin | Mexico | ||
Application Sector | Residential/Commercial | ||
Standard | UL 20 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140597 | ||
cULus Listed | Yes |
Technical Information
Actuator | Toggle | ||
Contact Rating | 20Amp, 120/277Vac | ||
Amperage | 20 A | ||
Action | DPDT | ||
Number of Poles | Double Pole | ||
Voltage | 120.0 V |
Resources
Supporting Document
Sell Sheet
Guide Form Specifications
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1