Junior Jumbo 1-Gang Thermoset Wall Plate, 1 Toggle Switch Opening, Brown
SPJ1
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Smooth Wall Plate Junior-Jumbo 1-Gang Toggle
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of non-combustible mar-proof material.
- Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
- Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
- Individually wrapped with color-matching screws.
- Resistant to discoloration, grease, oil, solvent, and moisture.
- Nominal thickness, .070 inch.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Brown | ||
Finish | Matte | ||
UPC Number | 785007680829 | ||
Country Of Origin | Mexico | ||
Construction | Plastic | ||
Wall Plate Size | Junior-Jumbo | ||
Wall Plate Type | Toggle Switch | ||
Application Sector | Commercial, Residential | ||
Standard | CSA, UL514 | ||
Warranty Type | 1-Year Limited Warranty | ||
Type | Wall Plate |
Dimensions
Product Width US | 3.125 in | ||
Product Depth US | 0.2 in | ||
Product Height US | 4.5 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 17695 |
Technical Information
Thickness | 0.07 in | ||
Number of Gangs | 1 | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Strap Mounted | ||
Orientation | Vertical |
Resources
Cutsheet
Brochure
Supporting Document
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1