
Turnlok® Duplex Receptacle 3-Wire 15A 125V Isolated Ground, Orange
IG4700
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Turnlok® Duplex Receptacle 3-Wire 15A 125V Isolated Ground
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compact, impact-resistant nylon face and body are ultrasonically welded together for unrivaled strength.
- Clearly marked NEMA configuration, rating, and third-party listing on each unit's face.
- IG symbol and Isolated Ground markings for easy identification and circuit delineation.
- One-piece, high-grade brass contacts offer excellent conductivity and heat-rise resistance.
- Single-piece, solid brass mounting strap is free of easily loosened rivets found on other brands.
- Side and external screw-pressure-plate backwire capability. Accepts #14-#10 AWG.
Specifications
General Info
Color | Orange | ||
Type | Isolated Ground | ||
Finish | Matte | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Number of Receptacles | 2 | ||
Receptacle Type | Locking | ||
Standard | UL 498 | ||
UPC Number | 785007647006 |
Dimensions
Product Depth US | 4.03 in | ||
Product Height US | 1.2 in | ||
Product Width US | 1.5 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 16063 | ||
cULus Listed | Yes |
Technical Information
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Number of Wires | 3 | ||
Phase | Three | ||
Wire Size | 18 AWG |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1