20A NEMA Connector L1520 - Black Back, White Front Body
L1520C
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Every component of these locking connectors are built to offer the lowest installed cost and maximum durability. Quick-threaded assembly screws install four times faster than cmpetitive products and backed-out screws come ready to wire. Rugged easy-to-grip nylon housing, clear thermoplastic terminal chambers as well as high-strength brass alloy contacts are all features of this premium Turnlok L1520C 4-Wire 20A 3-Phase 250V connector.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Quick-thread assembly screws and cord-grip screws come backed-out, ready-to-wire.
- Industrial-strength, brass alloy plug blades and connector contacts resist heat rise, provide excellent conductivity.
- Raised ribs provide non-slip gripping profile for turning to lock and unlock.
- Double dovetail design provides superior protection against cord pull-out forces.
- Impact- and corrosion-resistant durable nylon 6 shell material.
- Rounded back contour reduces snags and hang-ups on the job site.
- Scallop shell design provides non-slip gripping surface for insertion and withdrawal.
- Visible stamped NEMA configuration and device rating.
- New-design external cord grips provide visible assurance of safe and proper cord retention.
- Integral flexible rubber cord grommet conforms to and seals around SO cord to provide protection from oils, water, or chips entering wiring chamber.
- Cord Diameter: 0.225 to 1.150 Inches
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007152012 | ||
Country Of Origin | Mexico | ||
Receptacle Type | Locking | ||
Application Sector | Industrial | ||
Standard | UL Listed UL498, File Number E146159 | ||
Warranty Type | 1-Year |
Dimensions
Product Width US | 2.2 in | ||
Product Length US | 3.33 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 146159 | ||
cULus Listed | Yes |
Technical Information
Connection | TurnLok Receptacle | ||
Number of Wires | 4 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Wire Size | 14 - 10 AWG | ||
Environmental Conditions | Flamability Rating UL94 V2 |
Resources
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1