![](https://cdn2.webdamdb.com/1280_cTWVY14gXm96.jpg?1604981393)
30A NEMA L630 Single Receptacle, Orange, Isolated Ground
IGL630R
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Turnlok® Receptacle Single 3-Wire 30A 250V Isolated Ground
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- UL1449 (latest revision). (1.2 x 50: s 6000V,8 x 20: s 3000A).
- 140 joules of energy absorption in each of thethree modes.
- 9,000 amps current handling capability in each of three modes: line to neutral, line to ground, neutral to ground.
- 1 filtering capacitor for 7 to 1 average noise reduction.
- Nominal let-through (suppressed) voltage inall 3 modes, 500V.
- LED indicator light.
- Response time less than 1 nanosecond for unmounted MOV.
- Overcurrent protection in all 3 modes.
- Electronic components potted for electrical, mechanical and thermal stability.
- Thermal protection in all 3 modes.
- Leakage current: 0.5 mA at 25: C/120VAC.
- 3 18mm super MOVs to suppress transients in all modes : equally.
- Common mode noise attenuation:500 KHz to 30 MHz: up to 35 dB(50 ohm source impedance)
- Varistor voltage: 150V RMS.
- Back and side wire capability including ground terminal.
- Operating temperature: -40: C to 85: C(-40: F to 185: F)
- Conforms to the latest revision ANSI/IEEE C62.41 (formerly IEEE 587), ANSI/IEEE C62.45.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Orange | ||
UPC Number | 785007263008 | ||
Country Of Origin | Mexico | ||
Application Sector | Industrial | ||
Standard | UL 498 |
Dimensions
Product Width US | 1.61 in | ||
Product Depth US | 1.28 in | ||
Product Height US | 2.42 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | 140596 | ||
cULus Listed | Yes |
Technical Information
Phase | Three | ||
Number of Wires | 3 | ||
Amperage | 30 A | ||
Number of Poles | Double Pole | ||
Wire Size | 18 - 0 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1