![](https://cdn2.webdamdb.com/1280_McPABf3XtLp6.jpg?1604980835)
Discontinued - Accessory - Corrosion-Resistant Boot
CRL2030RBP
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Replaced by Part NumberĀ | L2030MBOOT | ||
Color | Yellow | ||
UPC Number | 785007143164 | ||
Country Of Origin | China | ||
Application Sector | Industrial | ||
Standard | None |
Dimensions
Product Width US | 2.61 in | ||
Product Length US | 5.04 in |
Technical Information
Amperage | 30 A | ||
Environmental Conditions | Consult the Factory |
Resources
Cutsheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1