text.skipToContent text.skipToNavigation

Screw Mount, Steel Stud Box with Quick/Click

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Single-Gang Steel-Stud Box with Quick/Click and Captive Combo Head Self-Tapping Mounting Screws on Each End. Two Quick/Entries on each end. 100 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quick/Entry: feature speeds installation by eliminating need for tools, allows you to push stripped or unstripped non-metallic cable into a single gang plastic box without removing knockouts.
  • Quick/Click: feature for fast, easy, secure installations. Cannot cross-thread or strip a mounting screw.
  • Can be used for steel, aluminum, or wood studs.
  • Can be installed on steel studs with most standard crimping tools in addition to CT1 Crimping Tool.
  • Molded of high-impact thermoplastic.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
UPC Number 785007651713
Country Of Origin United States
Standard Residential/Commercial
Dimensions
Cubic Capacity 18 inĀ³
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

can you buy these screws separately?

Asked by: drisk
We do not sell them separate but the size and threads are SCREW, HW/PHI, 6-18 X 3.250, CRS, BLACK.
Answered by: Legrand Technical Support
Date published: 2022-01-24

Can these be installed in a U341 double wood stud wall back to back if they are protected with a putty pad?

Asked by: Scott
Generally a putty pad is considered to completely seal the opening as if it doesn’t exist, but they need to check the “putty pad’ manufacturers listing to be sure. Checking with AHJ never hurts as they always have final say.
Answered by: Legrand Technical Support
Date published: 2019-12-26
  • y_2024, m_9, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_S118RS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT