text.skipToContent text.skipToNavigation

Screw Mount Steel Stud Box with Quick/Click

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 65ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Triple Gang, Screw MountSteel Stud Box with captive Combo Head Self-Tapping Mount Screws on Each End. Six Auto/Clamps on Each End. 50 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in single, single deep, two, three and four gang, and 4 inch round ceiling boxes.
  • All multi-gang and ceiling boxes include exclusive Auto/Clamp feature.
  • Single gang include Quick/Entry feature.
  • Specially designed drill point rapidly penetrates medium gauge steel studs.
  • Screws have combination Hex/Phillips washer heads.
  • Quick/Click feature on wall boxes offers fast and dependable installation of devices.
  • Can be used for steel, aluminum, or wood studs.
  • Molded of high-impact thermoplastic.
  • Locator ribs ensure proper alignment on stud and proper offset depth.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
UPC Number 785007652741
Country Of Origin United States
Standard Residential/Commercial
Dimensions
Cubic Capacity 54 inĀ³
Additional Information
Product Environmental Profile Yes
Technical Information
Number of Outlets 3

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;