![](https://cdn2.webdamdb.com/1280_kkb9FoBMbmi9.jpg?1604980887)
Single-Gang. Steel Stud Bracket Box. 1/2-inch offset for steel stud mount only. Two stabilizer legs. 100 pack.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007306934 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | UL listed |
Dimensions
Cubic Capacity | 22 inĀ³ |
Technical Information
Number of Outlets | 1 |
Resources
Cutsheet
Installation Instructions
Brochure
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1