text.skipToContent text.skipToNavigation

Steel Stud Bracket Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Sing Gang, Horizontal Mount Steel Stud Bracket Box. 1/2-inch offset for wood and steel stud mount. Two stabilizer legs. 100 pack.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Unique offset tab assures proper alignment to wall face.
  • Can be used for steel, or wooden studs.
  • Can be installed on steel studs with most standard crimping tools in addition to CT1 Crimping Tool.
  • Molded of high-impact thermoplastic.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
UPC Number 785007422214
Country Of Origin United States
Standard Residential/Commercial
Dimensions
Cubic Capacity 22 inĀ³
Technical Information
Number of Outlets 1

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;