![](https://cdn2.webdamdb.com/1280_Ua8TIyHxe584.jpg?1604981145)
Deep Wood and Steel Stud Bracket Box with Quick/Click
S122S50
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single-Gang, Deep Bracket Box for Wood and Steel Studs with Quick/Click Entries. 3/8-inch offset for wood and steel stud mounting. For use with 3/8-inch to 5/8-inch wallboard. 100 pack.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Quick/Click feature offers fast and dependable installation of devices (single, two, three, and four gang).
- Unique offset tab assures proper alignment to wall face.
- Available with 3/8 inch offsets.
- Can be used for steel or wooden studs.
- Can be installed on steel studs with most standard crimping tools in addition to CT1 Crimping Tool.
- Molded of high-impact thermoplastic.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007651775 | ||
Country Of Origin | United States | ||
Application Sector | Residential/Commercial | ||
Standard | UL listed |
Dimensions
Cubic Capacity | 22.5 inĀ³ |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Technical Information
Number of Outlets | 1 |
Resources
Cutsheet
Installation Instructions
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1