text.skipToContent text.skipToNavigation

Wood and Steel Stud Bracket Box with Quick/Click

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Triple Gang, Wood and Steel Stud Bracket Box with Quick/Click. 3/8-inch offset for wood and steel stud mounting. Six Auto/Clamps on each end. For use with 3/8-inch to 5/8-inch wallboard.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in single, two, three, four gang and 4 inch square boxes.
  • Two, three and four gang boxes and 4 inch square include exclusive Auto/Clamp feature.
  • Single gang include Quick/Entry feature.
  • Quick/Click feature offers fast and dependable installation of devices (single, two, three, and four gang).
  • Unique offset tab assures proper alignment to wall face.
  • Available with 3/8 inch offsets.
  • Can be used for steel, aluminum, or wooden studs.
  • Can be installed on steel studs with most standard crimping tools in addition to CT1 Crimping Tool.
  • Molded of high-impact thermoplastic.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
UPC Number 785007207422
Country Of Origin United States
Application Sector Residential/Commercial
Standard UL listed
Dimensions
Cubic Capacity 54 inĀ³
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes
Technical Information
Number of Outlets 3

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;