![](https://cdn2.webdamdb.com/1280_oBlVaYjMeW22.jpg?1604980871)
![adorne collection devices adorne collection devices](https://cdn2.webdamdb.com/1280_61D1RdGNOFE12A2S.png?1636477994)
![](https://cdn2.webdamdb.com/1280_6xUUaSG4dhs3.jpg?1604982224)
![](https://cdn2.webdamdb.com/1280_MVOCh7qxK086.jpg?1604982193)
![](https://cdn2.webdamdb.com/1280_c8fYnjpV043.jpg?1604982170)
![](https://cdn2.webdamdb.com/1280_IuRWe0Gmd8n5.jpg?1604981706)
![](https://cdn2.webdamdb.com/1280_cSbZBUNgYyP4.jpg?1617202644)
![](https://cdn2.webdamdb.com/1280_MrO66kq35Iy8.jpg?1617202799)
![](https://cdn2.webdamdb.com/1280_soGt7bCp5617.jpg?1604982140)
![](https://cdn2.webdamdb.com/1280_QXP8qM0URnK7.jpg?1604981713)
![](https://cdn2.webdamdb.com/1280_cCC5jX5mCE52.jpg?1604981667)
![](https://cdn2.webdamdb.com/1280_ssIMytGAGV73.jpg?1604981671)
![](https://cdn2.webdamdb.com/1280_kKBeNtt9qrl1.jpg?1604981708)
![](https://cdn2.webdamdb.com/1280_Ir2wPrl0Jth1.jpg?1604981713)
![](https://cdn2.webdamdb.com/1280_kpZkCPhyoZc6.jpg?1604981716)
![](https://cdn2.webdamdb.com/1280_o2lbLUvTxs58.jpg?1604981673)
![](https://cdn2.webdamdb.com/1280_61T9d2A8BUZ7.jpg?1604981772)
![](https://cdn2.webdamdb.com/1280_AnxDiv2ULq98.jpg?1604981781)
![](https://cdn2.webdamdb.com/1280_2BgqoHiAi0p2.jpg?1604981779)
![](https://cdn2.webdamdb.com/1280_sMhhYBbbnK99gfw0.jpg?1699478759)
adorne® Portable Night Light, White
AARNL2
adorne Collection
adorne Portable Night Light is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$60.94 USD
Perfect for when portable light is needed, whether it's during a power outage or simply while putting little ones to bed. As innovative as it is stylish, the device acts as a sleek in-wall nightlight until it’s popped out to travel as a mobile light source. Simply press and release the nightlight to take it with you on the go, for up to eight hours of battery-operated light. Batteries come installed and recharge while in the wall caddy.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
UPC Number | 785007024951 | ||
Country Of Origin | China | ||
Standard | CULUS, ETL Listed | ||
Type | Nightlight |
Dimensions
Product Width US | 1.9 in | ||
Product Depth US | 1.8 in | ||
Product Height US | 2.7 in |
Technical Information
Compatibility | Residential Wiring | ||
Terminals | Screw | ||
Lens Color | Clear | ||
Lens Material | Thermoplastic | ||
Battery | Not Required | ||
Connection Type | Modular Track | ||
Lamp Type | LED |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Reviews
Rated 5 out of
5
by
Dennis from
Portable nightlight is me!
I purchased the portable nightlight for my son's bedroom renovation. I installed it without a hitch and it really accentuates the plank wall we added. My son loves it and there's no more nervous walks to the bathroom!
Date published: 2018-12-23
Rated 5 out of
5
by
Ria P. from
This night light is EVERYTHING!
I added the Adorne Portable Night Light to replace an extra switch (it previously controlled a ceiling fan that had been removed). And I absolutely love the look that the light gives the room, it's possibly my favorite feature in the room.
Date published: 2024-07-23
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Pressing the small square button only activates the light on every 8-13th try - is this a bad unit or am I doing something wrong? This was installed by an electrician.
Thank you for your inquiry. The button on the adorne Portable Night Light device (AARNL2) is designed to toggle through the following operating modes: Off, Low, Medium, High, and Flashlight.
Note: The device functions using a photocell and will activate the lights automatically in low ambient light conditions.
Date published: 2024-03-13
Ca this be installed into a box with just black, white, and ground? Or does it need a common wire as well?
I think the white is your common wire. You should be fine.
Date published: 2023-02-06
Can this be combined in a 2 gang wall plate with a pop out outlet - ie can it be added to an ARPTR152GW2?
We did and it worked just fine.
Date published: 2023-01-09
What type of battery does this use and is it replaceable? Also, how do you set the different light settings (sounds like there are 3)? Thank you.
The nightlight flashlight has a rechargeable Ni-MH battery that is not replaceable. You can cycle through the different light levels by pressing the small square button on the face of the nightlight.
Date published: 2022-01-25
How many lumens does this output?
The Lumens output for the different light levels are:
Low - 8
Med - 16
High - 24
Date published: 2022-01-24
Can the pop out night light be on a 20 amp circuit?
Yes, you can install it on a 20A circuit.
Date published: 2022-01-04
How does one get the flashlight out? We've tried pushing and pulling.
You press and release the nightlight to take it with you on the go, for up to eight hours of battery-operated light.
Date published: 2021-10-05
this can be put in one gang together with a outlet?
The AARLN2 is a full size device and takes up the whole space so it can not be used with an outlet in a one gang box.
Date published: 2020-07-02
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AALSL6 | adorne Collection
Always find your switch with ease, even in the dark.
$5.56
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ADPD703HW4 | adorne Collection
Dual-engineered with a seamless rocking motion for on/off lighting control, as well as a slider for dimming.
$39.58
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$7.24