adorne® 20A 1-Gang Pop-Out Outlet, White
ARPTR201GW2
adorne Collection
adorne 20A One-Gang Pop-Out Outlet is rated
out of
5 by
20.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$60.95 USD
The cleverest way to add power and style, the Pop-Out Outlet extends to offer 2-plug access, then uniquely disappears back into the wall with a simple push when not in use. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
- Perfect anywhere you'd like to hide outlets when not in use, for added style and safety.
- Provides 2-plug access when extended from wall.
- Disappears back into the wall with a simple push when not needed.
- Installs easily in as little as 15 minutes.
- Comes with a special frame for mounting and requires a deep electrical outlet (22.5 cubic inches). No new wires required for typical installation.
- Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 785007060515 | ||
Country Of Origin | China | ||
Number of Receptacles | 2 | ||
Features | Pop-Out | ||
Device Front Face Size | Full-Size | ||
Device Backbody Size | Plus-Size | ||
Outlet Type | Pop-Out, Tamper-Resistant | ||
Application Sector | Residential | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Outlet |
Dimensions
Product Width US | 2.99 in | ||
Product Depth US | 2.6 in | ||
Product Height US | 4.88 in |
Technical Information
Number of Gangs | 1 | ||
Amperage | 20 A | ||
Number of Poles | Double Pole | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Box | ||
Connection Type | Internal Pressure Plates | ||
Environmental Conditions | 95% (relative humidity, non-condensing) |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Brochure
Supporting Document
Customer CAD PDF
Reviews
Rated 2 out of
5
by
Patrick from
design
The product is high quality but when install the surround plate sticks out (off the wall). We install the product where you look at the plug from the side. I think we will probably end up installing a normal plug. If it was mounted on a back splash looking straight on, it would of been fine.
Date published: 2020-09-11
Rated 3 out of
5
by
Anita C. from
"Cool factor" is there, but ...
I'm having a full kitchen remodel done and included these outlets for a modern, high tech look. They definitely deliver on that. However, one of the four outlets was defective and is being returned. They were just installed, so I've only used them a few days, but I find the portion where the actual plug is to be flimsy and I'm not confident they will last a long time.
Date published: 2018-07-15
Rated 5 out of
5
by
Tiffany from
Clean look - beautiful
The Adorne line has such a clean look and blends in beautifully to our kitchen look. I’ve used these outlets for clients’ projects and am now using them for my own renovation.
Date published: 2022-08-10
Rated 5 out of
5
by
LavidaasIseeit from
The jewel of an outlet
This is such a great way to camuflaje those otherwise not attractive ordinary outlets. I only wish they could come in the same color of the wall plate.
Date published: 2019-11-19
Rated 5 out of
5
by
Roderick Builders from
Great for modern remodels
Love these for modern remodels they work great with just about any application and they are simple and work great and have a high end look and function
Date published: 2022-10-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this be used to replace a GFCI receptacle?
Thank you for your inquiry. The adorne Pop-Out Outlet requires both a hot and neutral wire for its wiring requirements. It does not include a GFCI functionality. If GFCI is required, please refer to the following part number.
Part #: AGFTR2202W4 - adorne® Tamper-Resistant 20A Duplex Self-Test GFCI Receptacles
Date published: 2024-09-27
I am doing a kitchen remodel and am considering mounting these on a solid surface backsplash 3/4" thick. Do I need access from the back to install these? Thanks.
Hello, due to the large back body of this device, it's advised that a deep box (22.5 cubic inches) be used. This installation would likely require access from the back.
Date published: 2024-07-28
Can you run a different circuit on each plug? The install manual mentions multi-circuit but does not explain how to achieve it.
No the receptacles cannot be separated. The single circuit multi circuit description is poorly worded. They mean one cable or more than one cable in the box. It is always a single circuit.
Date published: 2024-07-25
Can the outlet be built into the wall without using the wall plate?
No, The Popout receptacle requires the wall plate to cover the metal mounting frame.
Date published: 2024-07-31
Can this Adorne outlet be used as a pop up outlet in a counter top
The Popout outlets are UL listed for wall or vertical mount only. They are not rated for horizontal or flat surface installations.
Date published: 2024-09-08
Are these outlets paintable?
We do not recommend painting any of our receptacles.
Date published: 2024-07-07
Hi. Are the outlets available for use in the Middle East where the electric current is 220V?
The adorne Popout outlets are rated for 125V circuits only.
Date published: 2024-10-08
Is there a way to use this in a wall of 4"x4" tiles, so it completely fills a single tile space and blends into the wall? That would be perfect.
The Popout outlet is designed to be used with a mounting frame and then the adorne wallplate would snap onto that frame. If you use tile instead of the wallplate to cover the frame or electrical box, you need to make sure you have a way to access the outlet if you ever need to.
Date published: 2022-01-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G2PW4 | adorne Collection
Crisp and clean, this is an update on the quintessential neutral.
$11.39