adorne® Mirror White 1-Gang Screwless Wall Plate
AWM1G2MW4
adorne Collection
adorne Mirror White Four-Gang Screwless Wall Plate is rated
out of
5 by
18.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$44.06 USD
Providing a new twist on classic white, this sleek finish is sure to wow. A 3-Gang Wall Plate, it is perfectly sized to fit any combination of up to three standard-sized adorne devices, or up to six half-sized adorne designer switches and outlets.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes one Wall Plate and one Steel Frame for mounting the wall plate.
- A perfect finishing touch for any space, adding a sleek and contemporary aesthetic through its screwless design and low-profile.
- Made to exclusively fit the designer switches, dimmers and outlets from the adorne® Collection, snapping into place with ease.
- Other Wall Plates from the adorne® Collection are available in extensive range of on-trend colors, materials and cast metals.
- Coordinate with other designer switches and outlets throughout your home for a cohesive, contemporary look.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Mirror White | ||
Finish | Glossy | ||
UPC Number | 785007023527 | ||
Country Of Origin | Mexico | ||
Construction | Screwless Design Snaps into Frame | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Commercial, Residential | ||
Standard | cULus UL514, cETLus | ||
Warranty Type | Limited Lifetime Warranty | ||
Type | Wall Plate |
Dimensions
Product Width US | 3.45 in | ||
Product Depth US | 0.35 in | ||
Product Height US | 5.13 in |
Technical Information
Cutout | Square | ||
Thickness | 0.07 in | ||
Number of Gangs | 1 | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Screwless | ||
Orientation | Vertical | ||
Connection Type | Screwless |
Resources
Cutsheet
Supporting Document
Customer CAD PDF
CAD Drawings
Premium Content
Brochure
Reviews
Rated 5 out of
5
by
NV Teddy B from
Excellent Product
Very sharp looking. Easy to install. Only issue is that the black at the rear of the plate is visible from the side. I suggest the white on white plate for light colored walls.
Date published: 2022-05-30
Rated 5 out of
5
by
Mark Ling from
Great investment on your house appearance
I have been use it for last 10+ years, very solid piece, no discolor, no damage due to normal use, and it doesn’t get corrosion under damp place
Date published: 2023-09-15
Rated 5 out of
5
by
Bill from
Mirror White Wall Plates from Legrand
The mirror white family of wall plates ( all gang sizes) are a great look. I have a houseful of these wall plates. I initially tried the gloss white family. The look cannot compare to the mirror white presentation.
The mirror white family of wall plates are solidly made. Friends that visit our home always ask, “ Where did you get those wall plates”?
They are very easy to install. They come with a protective coating that can be left on if the plates are installed in an area where some contractor work is still being performed, and then removed at a later date.
I just must reiterate…a very cool look!
Date published: 2023-09-14
Rated 5 out of
5
by
J Michael from
Mirror Wall Plate
Love this product, as I have the one gang plate and will be buying the four gang plate.
You should remain this as high gloss white so as not to confuse customers looking for a mirror finish.
Date published: 2023-03-06
Rated 5 out of
5
by
Nelson from
New look
It make a big difference in our bedroom. Everyone love the new look. Just awesome
Date published: 2021-08-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does the 1+ wall plate come in mirror white on white?
Yes, the model number for the Mirror White on White plate is AWM1G3MWW4.
https://www.legrand.us/wiring-devices/adorne-collection/wall-plates/adorne-mirror-white-on-white-one-gang-plus-screwless-wall-plate/p/awm1g3mww4?text=AWM1G3MWW4
Date published: 2022-04-04
Will the plus size wall plate fit a GFCI outlet and a USB?
The GFCI receptacle and USB can not be used together in a 1 gang wallplate or box because of the body size of the GFCI.
Date published: 2020-07-01
What is the difference in appearance between Mirror White and Gloss White ? I noted quite a price difference.
The Mirror White wallplate has a metal Titanium trim and a white glass insert, while the Gloss White is Nylon plastic.
Date published: 2019-12-02
Does it have a metal edge? If it does what finish /color?
The Mirror White wallplate has a metal Titanium trim.
Date published: 2019-12-03
What is the difference between "Mirror White" and "Mirror White on White"?
on the "mirror white" the edge that is against the wall is black, while on the "mirror white on white" the edge against the wall is white. you can see the difference if you look at the pictures that have an angled view looking from the side.
Date published: 2019-10-18
I am looking for a dimmer to be installed in the MIRROR WHITE, 1-GANG+ WALL PLATE. All dimmers have a squared shape, but a plate does not. Could I add a blank half-size panel AABK1W4? Please advise
Because of the size of the back body on the dimmers, they will ot work with the Plus size wallplates.
Date published: 2024-05-22
Of what material is the MIRROR WHITE Wall Plate made? Is the Mirror White on White made of the exact same material? Thank you for taking the time to answer this question.
The Mirror White and the Mirror white on white are the same material. They have a metal outline and the main part of the plate is a hard glass material.
Date published: 2019-08-07
I am looking the match titanium plates for outlets. I only see white and magnesium.
Good Morning,
Unfortunately, the Adorne devices only come in the White and Magnesium Gray colors.
Sorry about that. Have a good day!
Date published: 2019-06-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARPTR151GW2 | adorne Collection
With a simple push, the 3-plug outlet disappears into the wall when not in use.
$58.35
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ASPD1532W4 | adorne Collection
Upgrade any standard switch with this sleek paddle alternative.
$7.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ARUSBW4 | adorne Collection
Charge your cell phone at a convenient location with the adorne USB outlet.
$32.49