text.skipToContent text.skipToNavigation

8K Ultra High Speed HDMI Cable, 4m

AC8K4MBK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 44ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$49.99 USD

The Ultra High-Speed (48Gbps) HDMI cables support 8K at 60Hz and 4K at 120Hz with each length in-wall rated (CL3/Ft4).  The cable supports high-bitrate audio formates including DTS-HD Master Audio™, DTS:X®, Dolby® TrueHD and Dolby Atmos®. 

Length 4 m
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Supports 8K at 60Hz and 4K at 120Hz
  • CL3/FT4 Rated for in-wall use
  • Sure Grip connector provides a firm grip to prevent cable damage
  • Enhanced retention clips keep the cable firmly in place
  • Gold Plated Connector resists corrosion and provides the highest level of signal conductivity
  • Enhanced Audio Return Channel (eARC): Supports high-bitrate audio formats including DTS-HD Master Audio™, DTS:X®, Dolby® TrueHD and Dolby Atmos®

Specifications

General Info
Product Line On-Q
Color Black
Finish Matte
Country Of Origin China
Dimensions
Product Width US 0.87 in
Product Weight US 0.87 lb
Product Height US 10.16 in
Product Length US 8.66 in
Technical Information
Jacket Material PVC (Polyvinyl Chloride)
Video Resolution 8K 60Hz
Jacket Application In-Wall Rated
Cable Type Ultra High Speed HDMI
Jacket Rating CL3 Rated, FT4 Rated
Data Transfer Rate 48 Gbps
Connector Type HDMI
Conductor Material Gold
Environmental Conditions 0.9

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;