text.skipToContent text.skipToNavigation

EZ-RJ45 Modular Plug Hand Tool

36455501 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$129.99 USD

Used to terminate cat 5e cable to the EZ-RJ45 modular plug. Convenient trimmer trims cable in a single motion.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replacement blades available

Specifications

General Info
Product Line On-Q
UPC Number 804428010289
Country Of Origin China
Construction Steel
Handle Color Blue
Application Sector Residential
Standard RoHS
Dimensions
Overall Length 8 in
Jaw Width 1 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the replacement blade for this tool? 364555-01

Asked by: Al Dejno
We do not offer the blades for sale, but the Platinum Tools 100004BL-C blade will fit at a replacement.
Answered by: Wiremold Tech Support
Date published: 2021-11-05
  • y_2024, m_5, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_36455501, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT