text.skipToContent text.skipToNavigation

Cat 5e RJ45 Keystone Coupler, White

WP3451WHV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$9.99 USD

The Cat5e RJ45 Keystone Coupler couples two high-speed network cables. The female to female coupler meets the EIA/TIA 568A Category 5e specifications.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides superior gigabit performance without punch-down termination

Specifications

General Info
Product Line On-Q
Color White
UPC Number 804428031727
Country Of Origin Taiwan, Province Of China
Package Quantity 1
Application Sector Residential
Standard CSA, cULus, RoHS, ANSI/UL 1863, Flame-Retardant Plastic UL 94V-0
Technical Information
Termination Style Coupler
Cable Type Cat 5e
Environmental Conditions 0 to 93% (relative humidity, non-condensing)

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;