text.skipToContent text.skipToNavigation

S-Video Keystone module, (4-pin DIN) to 110, Fog White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Keystone multimedia and specialty modules support a variety of A/V connector types, creating a quality solution for your unique installation requirements.

Color Fog White
Application Sector Commercial/Industrial
  • Commercial/Industrial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Compatible with Wiremold® pathway product
  • Flush mounted modules for an aesthetic appearance

Specifications

General Info
Product Line Ortronics
UPC Number 662875527381
Country Of Origin China
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 0.55 in
Product Depth US 1.08 in
Product Height US 0.63 in
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;