text.skipToContent text.skipToNavigation

In-Wall Power & Cable Management TV Connection Kit - New Construction/Retrofit (with outlet)

HT2302KWH On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$34.99 USD

The Recessed TV Box for power and low voltage supports power and class 2 low voltage behind a wall mounted TV. The design allows for cables and power connections to be tucked away, allowing TVs to be flush against the wall. The box can be mounted directly to a wall stud in new construction or use the wing clamps to secure to drywall in a retrofit applications. The recessed TV Box fits in a standard 2x4 wall, and supports wall thicknesses up to 1in.The Class 2 Low voltage side includes concentric knockout rings to support flexible conduit connections. Product contents include: Recessed TV Box, Removable Trim Ring, 1 Gang Old-Work Junction Box, Tamper resistant outlet, cable access brush strap, wall plates and necessary mounting hardware.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provide recessed power and AV connectivity support for a wall mounted TV.
  • Tamper Resistant receptacle powers multiple devices such as a TV, sound bar or streaming players
  • The Low voltage side of the box includes concentric knockout rings for support of flexible conduit connections.
  • Recessed TV box mounts directly to wall studs with included screws for new construction installation
  • Hides both power and AV cables inside the wall for a clean, professional installation
  • Kit Contents Include: Recessed TV Box, Removable Trim Ring, 1 Gang Old-Work Junction Box, Tamper resistant outlet, cable access brush strap, wall plates, and necessary mounting hardware.

Specifications

General Info
Product Line On-Q
Color White
Finish Glossy
UPC Number 804428435099
Country Of Origin China
Receptacle Type 5-15R
Number of Receptacles 1
Outlet Type Indoor
Package Quantity 1
Application Sector Residential
Standard Ulus
Warranty Type 5-Year
Type Outlet, Wall Box
Dimensions
Product Width US 3.8 in
Product Weight US 1.12 lb
Product Height US 8.7 in
Product Length US 8.37 in
Technical Information
Is Tamper-Resistant No
Number of Gangs 1
Temperature Rating 32° - 122° F
Number of Poles 3-Way
Is Weather Resistant No
Indoor/Outdoor Indoor
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;