text.skipToContent text.skipToNavigation

In-Wall TV Power and Cable Management Kit, Canada, White

CPT306WC1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This Legrand pre-wired kit is the perfect hassle-free solution for installers and homeowners who want to hide power and AV cables without the need for modifying electrical wiring. With this kit, extending power for a wall-mounted TV is a breeze, providing the ultimate flexibility while maintaining a clean and sleek appearance. The kit comes with an innovative decorator-based power inlet strap and a recessed box with a duplex power receptacle, providing an easy solution for concealed cabling inside the wall. This kit is ideal for those who want to enhance their home theater or office space while maintaining a professional and organized appearance.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Extend power to a wall mount TV without modifying the homes existing electrical wiring
  • Tamper Resistant receptacle powers multiple devices such as a TV, sound bar or streaming players
  • Recessed receptacle supports almost any type of power plug including right angles and wall warts
  • Unique decorator based power inlet strap provides flexible project support for ganging other AV connections
  • Hides both power and AV cables inside the wall for a clean, professional installation
  • Kit Includes: Recessed wall plate with integrated LV brush opening, junction box, 15A tamper resistant outlet and wall plate and the recessed box with duplex power receptacle.
  • Canadian Compliant - includes grounding clip
  • Wire Size: 14 - 2 AWG with Ground In - Wall Rated

Specifications

General Info
Product Line On-Q
Color White
Finish Glossy
Country Of Origin China
Receptacle Type 5-15R
Number of Receptacles 2
Outlet Type Indoor, Residential, Tamper-Resistant
Package Quantity 1
Application Sector Residential
Standard cUL
Warranty Type 1-Year
Type Power Supply, Tamper-Resistant
Dimensions
Product Width US 4.1 in
Product Weight US 2.16 lb
Product Depth US 8.75 in
Product Height US 4.1 in
Product Length US 10.25 in
Listing Agencies / 3rd Party Agencies
cUL ListingNumber  514C & 498
cUL Listed  Yes
Technical Information
Is Tamper-Resistant Yes
Number of Gangs 2
Temperature Rating 32° - 122° F
Amperage 15 A
Number of Poles 3-Way
Wire Size 14 - 2 AWG
Indoor/Outdoor Indoor
Voltage 125.0 V
Connection Type Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;