text.skipToContent text.skipToNavigation

MINI PASS THROUGH - 4PK, WH

HT1020WH4PK On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$24.99 USD

The Mini Pass-Through Grommet is an in-wall cable management solution meant for speed!  

The mini Pass-Through grommets hide low voltage cables in the wall and out of sight.  Utilizing a 2-inch hole saw (not included), cut an opening in the ceiling or wall, run cabling and secure the mini Pass-Through grommets in under 20 min. The Mini Pass-Through grommet features wing clamps that engage behind the drywall to prevent slippage or fall out. This grommet is capable of supporting up to four low voltage cables and is ideal for HDMI, TV cabling, IP Cameras, wireless access points, and wall-mounted speakers.

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Hide low voltage cables in the wall and out of sight
  • Installs in under 20 minutes
  • Secures to wall or ceiling with old work wing clamps
  • Requires a 2 in. Hole Saw (not included) and supports up to 4 low voltage cables in a small footprint
  • Ideal for HDMI and TV Cables, IP Cameras, Wireless access points, and wall mounted speakers.
  • Contents include: 4 Mini Pass-Through Grommets and Instruction sheet.

Specifications

General Info
Product Line On-Q
Color White
Finish Matte
Country Of Origin China
Construction Plastic and Rubber
Installation Location In-Wall
Standard Class 2 Low Voltage Cable Access
Warranty Type Manufacturer's Limited Warranty
Type Grommet
Dimensions
Product Width US 2.45 in
Product Weight US 0.06 lb
Product Depth US 2.45 in
Product Height US 1.35 in
Product Length US 2.45 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant No
Cable Entry 2 in
Number of Holes 1
Environmental Conditions Not intended for fire-rated walls

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the minimum wall thickness the old work wing clamps will work on (the products I am interested in are the MINI PASS THROUGH - 4PK, WH and Wiremold ZKT101 In Wall TV Power? The wall material I am using this on is wood paneling that is 1/4" thick.

Asked by: Ray G.
  • y_2024, m_5, d_8, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_HT1020WH4PK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT

You may also like...